??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q12EC-PSD40B-ES05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q12EC-PSD40B-ES05
VERF
Availability
Available
BC
Order code
BES05N8
TC
Artikelbezeichnung
BES Q12EC-PSD40B-ES05
PX
Product view
56384_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
12x12
W
Gewicht
0.123 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 12 x 12 x 59 mm, Style Housing = 12x12, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally open (NO), Switching frequency = 500 Hz, Housing material = Stainless steel, Material sensing surface = LCP, Connection = Cable, 5.0 m, Silicone, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...130 °C, IP rating = IP65, Approval/Conformity = CE, WEEE, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.